To be used for positioning and applying pressure, e.g. during painting and sandblasting.
This article 22150.0042 - Lateral Plunger smooth, without seal / pin from steel, heavy spring load (d1: 16 mm, d2: 10 mm, Spring load F max.1: ~ 200 N) is one variant of the article group Lateral Plungers smooth, without seal (EH 22150.)
1) statistical average value
2) If the workpiece height (y) is less than l2-d2/2, the coordinate dimension (x) must be calculated.
Body
Spring
Pin
Version heavy spring load = spring from steel, zinc-plated by galvanization
Installation by pressing in.
Formula for calculating the center distance for the mounting hole:
l0 = z/2 + w + x,
l0 = center distance,
y = workpiece height,
w = workpiece length,
x = coordinate dimension,
s = stroke,
z = stop diameter
Calculation dimension x:
y greater than or equal to l2 - d2/2,
then x = d2/2 - s
or
y smaller than l2 - d2/2,
then x = d2/2 - s - [(l2 - d2/2 - y) * 0,123]
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 23.01.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contacts
Contact Standard Parts Contact Workholding Systems Contact Aviation Products RepresentativeContact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Locating Pins Eccentric Clamping Clamps Pitbull® Clamps Centering Clamping Mandrels