2B150.0042 - Lateral Plunger
smooth, without seal - INCH

To be used for positioning and applying pressure, e.g. during painting and sandblasting.

This article 2B150.0042 - Lateral Plunger smooth, without seal - INCH / Heavy spring load (d1: 5/8 in, d2: 0.393 in, Spring load F max.1: ~ 45 lb) is one variant of the article group Lateral Plungers smooth, without seal - INCH (EH 2B150.)

Material
Pin
d1 [in]
d2 [in]
Spring load F - max.1) ~ [lb]
Stroke s [in]
Article-No.
Documents
Price [€]
Available
Material:
Aluminium
Pin:
Steel, case-hardened, zinc-plated by galvanization
d1 [in]:
5/8 in
d2 [in]:
0.393 in
Spring load F max.1) ~ [lb]:
~ 45 lb
Stroke s [in]:
0.063 in
Article-No.:
2B150.0042
Documents
Lateral Plunger
  • Pin: Steel/Heavy spring load
  • d1: 5/8 in
  • d2: 0.393 in
  • Spring load F max.1): ~ 45 lb
  • l1 -0.08: 0.669 in
  • l2: 0.657 in
  • Stroke s: 0.063 in
  • Location hole D H8: 5/8 in
  • x2): 0.126 in
  • Operating temperature range max.: 482 °F
  • Weight: 0.549 oz
Lateral Plunger
Product
Article-No.
Available
Product:
mounting tool for the following sizes
for lateral plungers, smooth
d1: 16 mm
Article-No.:
22150.0833
assembly tool
  • assembly tool
  • d1: 16 mm
  • Weight: 105 g

Material

Body

  • Aluminium AI

Spring

  • Steel, zinc-plated by galvanization

Pin

  • Steel, case-hardened, zinc-plated by galvanization

Characteristic

Version heavy spring load = spring from steel, zinc-plated by galvanization

Assembly

Installation by pressing in.

Formula for calculating the center distance for the mounting hole:

l0 = z/2 + w + x,

l0 = center distance,

y = workpiece height,

w = workpiece length,

x = coordinate dimension,

s = stroke,

z = stop diameter

Calculation dimension x:

y greater than or equal to l2 - d2/2,

then x = d2/2 - s

(value x for this case see table)

or

y smaller than l2 - d2/2,

then x = d2/2 - s - [(l2 - d2/2 - y) * 0,123]

Title
Category
Type
Direct download
Download basket
Datasheet 2B150.0042
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.