To be used for positioning and applying pressure, e.g. during painting and sandblasting.
Sealed against chips and dirt.
This article 2B150.0126 - Lateral Plunger smooth, with seal - INCH / Standard spring load (d1: 7/16 in, d2: 0.236 in, Spring load F max.1: ~ 16.9 lb) is one variant of the article group Lateral Plungers smooth, with seal - INCH (EH 2B150.)
More details
Seal
Body
Spring
Pin
Version standard spring load = spring from steel, blackened
Installation by pressing in.
Formula for calculating the center distance for the mounting hole:
l0 = z/2 + w + x,
l0 = center distance,
y = workpiece height,
w = workpiece length,
x = coordinate dimension,
s = stroke,
z = stop diameter
Calculation dimension x:
y greater than or equal to l2 - d2/2,
then x = d2/2 - s
(value x for this case see table)
or
y smaller than l2 - d2/2,
then x = d2/2 - s - [(l2 - d2/2 - y) * 0,123]
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 27.06.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.