22110.0408 - Mounting Blocks
for index bolts and index plungers, die-cast

Assembly support and extended application for index bolts and index plungers. Can also be used for locating the locating bushings and positioning bushings EH 22110..

This article 22110.0408 - Mounting Blocks for index bolts and index plungers, die-cast / mounting hole vertical to index bolt and index plunger (d1: M8 x 1 mm) is one variant of the article group Mounting Blocks for index bolts and index plungers, die-cast (EH 22110.)

Material
Version
d1 [mm]
l1 [mm]
l2 [mm]
Article-No.
Documents
Price [€]
Available
Material:
Zinc die-cast
Version:
mounting hole vertical to index bolt and index plunger
d1 [mm]:
M8 x 1 mm
l1 [mm]:
35 mm
l2 [mm]:
26 mm
Article-No.:
22110.0408
Documents
Mounting Blocks
  • mounting hole vertical to index bolt and index plunger
  • d1: M8 x 1 mm
  • d2: 4.3 mm
  • d3: M4
  • d4: 8.2 mm
  • k: 25 mm
  • l1: 35 mm
  • l2: 26 mm
  • l3: 11.5 mm
  • l4: 14 mm
  • s: 12 mm
  • t: 2 mm
  • Operating temperature range max.: 100 °C
  • Weight: 39 g
Mounting Blocks

Material

Grub Screw

  • Steel, blackened, with brass pad

Body

  • Zinc die-cast, plastic coated, black

Assembly

The countersink (t / d4) in the thread d1 is one-sided. 

Title
Category
Type
Direct download
Download basket
Datasheet 22110.0408
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.