22120.1322 - Index Plungers
with pull-ring

Index plungers are used for indexing bores.

This article 22120.1322 - Index Plungers with pull-ring / without locking (d1 -0.05 -0.1: 10 mm, d2: M16) is one variant of the article group Index Plungers with pull-ring (EH 22120.)

Material
Version
picture
d1 -0.05 -0.1 [mm]
d2 [mm]
Spring load1) - F1 ~ [N]
Spring load1) - F2 ~ [N]

More details

Article-No.
Documents
Price [€]
Available
Material:
Steel
Version:
without locking
picture:
1
d1 -0.05 -0.1 [mm]:
10 mm
d2 [mm]:
M16
Spring load1) F1 ~ [N]:
~ 7 N
Spring load1) F2 ~ [N]:
~ 27 N
Article-No.:
22120.1322
Documents
Index Plungers
  • without locking – picture 1, Steel
  • d1 -0.05 -0.1: 10 mm
  • d2: M16
  • d3: 2 mm
  • l1 min.: 9 mm
  • l2: 34 mm
  • l3: 44 mm
  • l4: 25 mm
  • m: 22 mm
  • Stroke s: 9 mm
  • Spring load1) F1: ~ 7 N
  • Spring load1) F2: ~ 27 N
  • Operating temperature range max.: 250 °C
  • Weight: 45 g
Index Plungers
Product
Article-No.
CAD
Available
Product:
Lock nuts ISO 4035
d2: M16 mm
Article-No.:
22120.0710
CAD
Lock nuts ISO 4035
  • Lock nuts ISO 4035, Steel
  • Lock nuts ISO 4035, Steel

Material

Body

  • Steel, blackened

Locking pin

  • Stainless steel 1.4305, nickel-plated

Pull-ring

  • Stainless steel 1.4310

Assembly

Lock nuts have to be purchased separately.

Operation

When using the model with locking mechanism, you turn the pull-ring by 90° after retracting the locking pin and secure the ring using the notched catch (if the locking pin should not overhang).

Title
Category
Type
Direct download
Download basket
Datasheet 22120.1322
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.