22120.0286 - Index Plungers
for thin-walled pieces

Index plungers with throughgoing bore for thin-walled pieces.

This article 22120.0286 - Index Plungers for thin-walled pieces / with locking (d1 -0.02 -0.05: 6 mm, l2: 8.5 mm) is one variant of the article group Index Plungers for thin-walled pieces (EH 22120.)

Material
picture
d1 -0.02 -0.05 [mm]
l2 [mm]
Spring load1) - F1 ~ [N]
Spring load1) - F2 ~ [N]

More details

Article-No.
Documents
Price [€]
Available
Material:
Steel
picture:
with locking
d1 -0.02 -0.05 [mm]:
2
l2 [mm]:
6 mm
Spring load1) F1 ~ [N]:
8.5 mm
Spring load1) F2 ~ [N]:
~ 8.5 N
:
~ 22 N
Article-No.:
22120.0286
Documents
Index Plungers
  • with locking – picture 2
  • d1 -0.02 -0.05: 6 mm
  • l2: 8.5 mm
  • d2: 25 mm
  • d3: 10 mm
  • l1: 34 mm
  • l3: 6 mm
  • l4: 10 mm
  • s: 1 mm – 5 mm
  • WS1: 17 mm
  • WS2: 14 mm
  • Spring load1) F1: ~ 8.5 N
  • Spring load1) F2: ~ 22 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 39 g
Index Plungers
Product
Article-No.
Available
Product:
flat ring spanner to counter WS2
for index plungers
Ring spanner, flat
Article-No.:
22120.0299
Ring spanner, flat
  • Ring spanner, flat
  • Weight: 26 g

Material

Body

  • Steel, zinc-plated by galvanization

Locking pin

  • Stainless steel 1.4305, nickel-plated

Knob

  • Thermoplastic PA 6, black, dull

Notes

Knob not removable.

Assembly

By means of a fastening collet, the index plungers can be mounted into pieces having a wall thickness of 1-5 mm.

Operation

When using the self-locking type, the knob is pulled-out, turned 90° and secured by a notched catch. Depending on the clamping length, the bolt may overhang.

Title
Category
Type
Direct download
Download basket
Datasheet 22120.0286
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.