22110.0028 - Index Plungers Mini Indexes

Particularly suitable for screwing into thin walled pieces.

Performance in the smallest space requirements.

This article 22110.0028 - Index Plungers Mini Indexes / without locking, knob black (d1 0 -0.06: 6 mm) is one variant of the article group Index Plungers Mini Indexes (EH 22110.)

Material
Version
picture
d1 0 -0.06 [mm]
d2 [mm]
Spring load1) - F1 ~ [N]
Spring load1) - F2 ~ [N]
Article-No.
Documents
Price [€]
Available
Material:
Steel
Version:
without locking, knob black
picture:
1
d1 0 -0.06 [mm]:
6 mm
d2 [mm]:
M10 x 1 mm
Spring load1) F1 ~ [N]:
~ 5 N
Spring load1) F2 ~ [N]:
~ 18 N
Article-No.:
22110.0028
Documents
Index Plungers Mini Indexes
  • without locking, knob black – picture 1, Steel
  • d1 0 -0.06: 6 mm
  • d2: M10 x 1 mm
  • d3: 25 mm
  • d4: 18 mm
  • l1: 34 mm
  • l2 min.: 7 mm
  • l3: 7 mm
  • l4 min.: 4.5 mm
  • WS: 12 mm
  • Spring load1) F1: ~ 5 N
  • Spring load1) F2: ~ 18 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 25 g
Index Plungers Mini Indexes

Material

Body

  • Steel, zinc-plated by galvanization

Locking pin

  • Stainless steel 1.4305

Knob

  • Thermoplastic PA 6, black, dull

Notes

Knob not removable.

Assembly

Screw in the mini index. By lifting the knob, the hexagon will be released for assembly.

The screw length can be adapted by distance collars for index plungers (EH 22120.).

Operation

When using the self-locking type the knob is pulled-out, turned 30° and secured by a notched catch.

Title
Category
Type
Direct download
Download basket
Datasheet 22110.0028
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.