22120.1020 - Index Bolts
with mounting flange, horizontal

Index bolts are used for indexing purposes.

This article 22120.1020 - Index Bolts with mounting flange, horizontal / without locking (d -0.05: 8 mm, l2 min.: 10 mm) is one variant of the article group Index Bolts with mounting flange, horizontal (EH 22120.)

Material
Version
picture
d - -0.05 [mm]
l2 min. [mm]
Spring load1) - F1 ~ [N]
Spring load1) - F2 ~ [N]
Article-No.
Documents
Price [€]
Available
Material:
Zinc die-cast
Version:
without locking
picture:
1
d -0.05 [mm]:
8 mm
l2 min. [mm]:
10 mm
Spring load1) F1 ~ [N]:
~ 21 N
Spring load1) F2 ~ [N]:
~ 27 N
Article-No.:
22120.1020
Documents
Index Bolts
  • without locking – picture 1
  • d -0.05: 8 mm
  • l2 min.: 10 mm
  • b1: 38 mm
  • b2: 32 mm
  • b3: 16 mm
  • b4: 5.4 mm
  • h1: 8.5 mm
  • h2: 6 mm
  • h3: 23 mm
  • k1: 27 mm
  • k2: 5.5 mm
  • k3: 12 mm
  • k4: 14.5 mm
  • l1: 57 mm
  • l3: 14 mm
  • Spring load1) F1: ~ 21 N
  • Spring load1) F2: ~ 27 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 69 g
Index Bolts

Material

Housing

  • Zinc die-cast, plastic coated, black

Locking pin

  • Steel, zinc-plated by galvanization

Catch

  • plastic

Assembly

Assembly by means of washers ISO 7092.

Operation

When using the model with locking mechanism, you pull out the bolt, turn it by 70° and secure it using the notched catch (if the locking pin should not overhang).

Title
Category
Type
Direct download
Download basket
Datasheet 22120.1020
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.