22120.0679 - Distance Collars
for index plungers

Distance collars adapt the thread of index plungers to different thread reaches.

This article 22120.0679 - Distance Collars for index plungers / (d1 H12: 16 mm, l ±0.1: 10 mm) is one variant of the article group Distance Collars for index plungers (EH 22120.)

d1 H12 [mm]
l - ±0.1 [mm]
For index plungers size [mm]
Article-No.
Documents
Price [€]
Available
d1 H12 [mm]:
16 mm
l ±0.1 [mm]:
10 mm
For index plungers size [mm]:
M16
Article-No.:
22120.0679
Documents
Distance Collars
  • d1 H12: 16 mm
  • l ±0.1: 10 mm
  • d2 -0.1: 17 mm
  • For index plungers size: M16
  • For finish picture: 1
  • Operating temperature range max.: 250 °C
  • Weight: 2 g
Distance Collars

Material

  • Stainless steel 1.4305
Title
Category
Type
Direct download
Download basket
Datasheet 22120.0679
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.