22570.0014 - Thrust Pad
plastic

The plastic thrust pads (EH 22570.) can be combined with ball-headed grub screws (EH 22570.).

This article 22570.0014 - Thrust Pad plastic / (d1: 15 mm, d2: 4.5 mm) is one variant of the article group Thrust Pads plastic (EH 22570.)

d1 [mm]
d2 [mm]
For grub screws EH 22570. [mm]
Article-No.
Documents
Price [€]
Available
d1 [mm]:
15 mm
d2 [mm]:
4.5 mm
For grub screws EH 22570. [mm]:
M6
Article-No.:
22570.0014
Documents
Thrust Pad
  • d1: 15 mm
  • d2: 4.5 mm
  • d3: 8.6 mm
  • e: ~ 3.6 mm
  • h1: 7.6 mm
  • h2: 2.5 mm
  • Load capacity for static load max.: 3.5 kN
  • For grub screws EH 22570.: M6
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 1.1 g
Thrust Pad

Material

  • Thermoplastic POM, black, dull
Title
Category
Type
Direct download
Download basket
Datasheet 22570.0014
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.