22560.0112 - Thrust Pad
DIN 6311 and low model

Combinable with grub screws DIN 6332 with thrust point EH 22540.

This article 22560.0112 - Thrust Pad DIN 6311 and low model / DIN 6311 with snap ring, form S (d1: 12 mm) is one variant of the article group Thrust Pads DIN 6311 and low model (EH 22560.)

Version
Material
picture
d1 [mm]
For grub screws with thrust point DIN 6332 [mm]
Article-No.
Documents
Price [€]
Available
Version:
DIN 6311 with snap ring, form S
Material:
Stainless steel
picture:
1
d1 [mm]:
12 mm
For grub screws with thrust point DIN 6332 [mm]:
M6
Article-No.:
22560.0112
Documents
Thrust Pad
  • DIN 6311 with snap ring, form S – picture 1, Stainless steel
  • d1: 12 mm
  • d2 H12: 4.6 mm
  • d4: 10 mm
  • h1: 7 mm
  • h2: 2.5 mm
  • t1: 4 mm
  • For grub screws with thrust point DIN 6332: M6
  • α min.: 7°
  • Weight: 4.3 g
Thrust Pad

Material

  • Stainless steel

Assembly

The thrust pad is to be held the way the spring retainer lies in the recess with its open side at the bottom. The grub screw is inclined as far as possible in the direction of the open side of the ring and pressed in.

Title
Category
Type
Direct download
Download basket
Datasheet 22560.0112
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.