22570.0414 - Grub Screw
ball-headed

The ball-headed grub screws (EH 22570.) can be combined with plastic thrust pads (EH 22570.).

This article 22570.0414 - Grub Screw ball-headed / (d1: M6, l: 40 mm) is one variant of the article group Grub Screws ball-headed (EH 22570.)

Material
d1 [mm]
l [mm]

More details

Article-No.
Documents
Price [€]
Available
Material:
Stainless steel 1.4305
d1 [mm]:
M6
l [mm]:
40 mm
Article-No.:
22570.0414
Documents
Grub Screw
  • Stainless steel
  • d1: M6
  • l: 40 mm
  • d2 +0.05: 4.5 mm
  • WS: 3 mm
  • Weight: 5.9 g
Grub Screw

Material

  • Stainless steel 1.4305
Title
Category
Type
Direct download
Download basket
Datasheet 22570.0414
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.