22570.0210 - Grub Screw
ball-headed

The ball-headed grub screws (EH 22570.) can be combined with plastic thrust pads (EH 22570.).

This article 22570.0210 - Grub Screw ball-headed / (d1: M6, l: 30 mm) is one variant of the article group Grub Screws ball-headed (EH 22570.)

Material
d1 [mm]
l [mm]

More details

Article-No.
Documents
Price [€]
Available
Material:
Free cutting steel, quality 5.8, blackened
d1 [mm]:
M6
l [mm]:
30 mm
Article-No.:
22570.0210
Documents
Grub Screw
  • Free cutting steel
  • d1: M6
  • l: 30 mm
  • d2 +0.05: 4.5 mm
  • WS: 3 mm
  • Weight: 5.1 g
Grub Screw

Material

  • Free cutting steel, quality 5.8, blackened
Title
Category
Type
Direct download
Download basket
Datasheet 22570.0210
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.