22400.0936 - Retaining cable

These retaining cables secure the single-acting ball lock pin EH 22340., EH 22350., EH 22370. and EH 22380., as well as clamping pin EH 22360., and socket pin EH 22400. against possible loss.

This article 22400.0936 - Retaining cable / stainless steel, with attaching ring and eyelet (l: 200 mm) is one variant of the article group Retaining Cables (EH 22400.)

Material
Version
picture
Coating
l [mm]
l2 max. [mm]
Article-No.
Documents
Price [€]
Available
Material:
Stainless steel
Version:
with attaching ring and eyelet
picture:
2
Coating:
Without coating
l [mm]:
200 mm
l2 max. [mm]:
-
Article-No.:
22400.0936 1)
Documents
Retaining cable
  • stainless steel, with attaching ring and eyelet – picture 2, Without coating
  • l: 200 mm
  • Operating temperature range max.: 250 °C
  • Weight: 7 g
Retaining cable

Material

Attaching ring

  • Stainless steel

Eyelet

  • Stainless steel

Retaining cable

  • Stainless steel

Coating retaining cable

  • Without coating

Notes

Special types on request.

Models picture 3 and picture 4 correspond to MIL-DTL-83420.

Assembly

Attached holding clips (picture 5/6) to the ball lock pin with a soft-face mallet. Disassemble via levering it with a screw driver.

Thermoplastic version (picture 7): cut-off projecting ends without burr after being fastened.

Spiral form design (picture 8) with very high effective working length.

Title
Category
Type
Direct download
Download basket
Datasheet 22400.0936
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Ball Lock Pins
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.