22400.0308 - Locating Bushing
with flange, for ball lock pins and socket pins

Used for thin sheet materials, e.g. in vehicle construction, apparatus engineering, container construction and the aviation industry.

Locating bushings are used for quick and safe locating of ball lock pins EH 22340., EH 22350., EH 22370. and EH 22380. and socket pins EH 22400.

The bearing surface of the flange ensures optimum force distribution at components with thin walls.

All versions are corrosion and abrasion resistant.

This article 22400.0308 - Locating Bushing with flange, for ball lock pins and socket pins / with oval flange (d1 H11: 8 mm, d2: 10 mm) is one variant of the article group Locating Bushings with flange, for ball lock pins and socket pins (EH 22400.)

Version
picture
d1 H11 [mm]
d2 [mm]

More details

Article-No.
Documents
Price [€]
Available
Version:
with oval flange
picture:
1
d1 H11 [mm]:
8 mm
d2 [mm]:
10 mm
Article-No.:
22400.0308
Documents
Locating Bushing
  • with oval flange – picture 1
  • d1 H11: 8 mm
  • d2: 10 mm
  • d3 -0.05: 12 mm
  • d4 -0.1: 11.9 mm
  • d5: 4.5 mm
  • l1: 19 mm
  • l2: 10.3 mm
  • l3: 16.5 mm
  • l4: 30 mm
  • l5: 18 mm
  • l6: 22 mm
  • Weight: 9.8 g
Locating Bushing

Material

  • Stainless steel 1.4305
Title
Category
Type
Direct download
Download basket
Datasheet 22400.0308
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Ball Lock Pins
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.