22380.0012 - Ball Lock Pins
self-locking, with standard handle

For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.

All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity.

Compact design with standard handle.

This article 22380.0012 - Ball Lock Pins self-locking, with standard handle / (d1 -0.04 -0.08: 5 mm, l1 +0.6: 10 mm) is one variant of the article group Ball Lock Pins self-locking, with standard handle (EH 22370. /EH 22380.)

Material
d1 -0.04 -0.08 [mm]
l1 +0.6 [mm]
Shearing resistance, two-shear1) min. [kN]
Article-No.
Documents
Price [€]
Available
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
5 mm
l1 +0.6 [mm]:
10 mm
Shearing resistance, two-shear1) min. [kN]:
24 kN
Article-No.:
22380.0012
Documents
Ball Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 5 mm
  • l1 +0.6: 10 mm
  • d2: 5.5 mm
  • d3: 10 mm
  • l2 ±1: 6 mm
  • l3: 26.2 mm
  • Location hole H11: 5 mm
  • Operating temperature range max.: 250 °C
  • Weight: 10 g
  • Shearing resistance, two-shear1) min.: 24 kN
Ball Lock Pins

Material

Pin part

  • Stainless steel 1.4542, precipitation-hardened

Spring

  • Stainless steel

Notes

Special types on request.

Characteristic

Types from stainless steel 1.4542 with marking below the balls.

Operation

The balls are unlocked by pressing the button.

Title
Category
Type
Direct download
Download basket
Datasheet 22380.0012
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Ball Lock Pins
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.