22750.0028 - Ball Casters
with sheet steel housing

Ball casters are module for transport systems, conveyances, to working and packing facilities.

For example, parts can be easily moved, turned and controlled.

As from d1 = 36 fitted with an oil drenched felt seal to protect against dirt.

This article 22750.0028 - Ball Casters with sheet steel housing / all parts zinc-plated, ball from stainless steel (d1 ±0.08: 36 mm) is one variant of the article group Ball Casters with sheet steel housing (EH 22750.)

Version
d1 [mm]
Ball diameter [mm]
Dynamic carrying figure C [N]
Article-No.
Documents
Price [€]
Available
Version:
all parts zinc-plated, ball from stainless steel
d1 [mm]:
36 mm
Ball diameter [mm]:
22 mm
Dynamic carrying figure C [N]:
970 N
Article-No.:
22750.0028
Documents
Ball Casters
  • all parts zinc-plated, ball from stainless steel
  • d1 ±0.08: 36 mm
  • Ball diameter: 22 mm
  • d2: 45 mm
  • h1 ±0.2: 9.8 mm
  • h2: 29.5 mm
  • h3: 2.9 mm
  • h4: 5.7 mm
  • Location hole D1 1) +0.05: 35.9 mm
  • Dynamic carrying figure C: 970 N
  • Weight: 132 g
Ball Casters

Material

Cap

  • Steel, zinc-plated by galvanization

Housing

  • Steel, zinc-plated by galvanization

Ball

  • Stainless steel
Title
Category
Type
Direct download
Download basket
Datasheet 22750.0028
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Mounting Instruction Ball Caster (EH 22750.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.