22752.0084 - Ball Casters
screwable, plain bearing

For positioning and aligning of workpieces.

Because of the slide bearing, the ball can roll permanently, and the surface of the workpiece is protected.

At temperatures > 20°C, the carrying figure decreases linearly. (Example: at 90°C the load bearing capacity is max. 60%)

This article 22752.0084 - Ball Casters screwable, plain bearing / (d1: M8, l1: 20 mm) is one variant of the article group Ball Casters screwable, plain bearing (EH 22752.)

Material
d1 [mm]
l1 [mm]
Ball diameter [mm]
Static carrying figure C0 [N]
Article-No.
Documents
Price [€]
Available
Material:
Free cutting steel, blackened
d1 [mm]:
M8
l1 [mm]:
20 mm
Ball diameter [mm]:
3.5 mm
Static carrying figure C0 [N]:
336 N
Article-No.:
22752.0084
Documents
Ball Casters
  • Free cutting steel
  • d1: M8
  • l1: 20 mm
  • Ball diameter: 3.5 mm
  • WS: 1.5 mm
  • Static carrying figure C0: 336 N
  • Tightening torque max.: 0.28 Nm
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 90 °C
  • Weight: 5.5 g
Ball Casters

Material

Bearing

  • plastic

Ball

  • Ball-bearing steel, hardened

Screw

  • Free cutting steel, blackened

Notes

Special types on request.

Title
Category
Type
Direct download
Download basket
Datasheet 22752.0084
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.