22751.0022 - Ball Casters
plastic

Ball casters are module for transport systems, conveyances, to working and packing facilities.

For example, parts can be easily moved, turned and controlled.

Thanks to the technical properties of the plastic, the component does not require maintenance or lubrication and is also resistant to abrasion. In contrast to the steel model, the plastic model offers additional benefits such as electrical insulation and anti-magnetic characteristics thanks to the properties of its material.

This article 22751.0022 - Ball Casters plastic / (d1: 36 mm) is one variant of the article group Ball Casters plastic (EH 22751.)

Bearing ball
Material
d1 [mm]
Ball diameter [mm]
Dynamic carrying figure C [N]
Article-No.
Documents
Price [€]
Available
Bearing ball:
plastic
Material:
Plastic, white
d1 [mm]:
36 mm
Ball diameter [mm]:
24 mm
Dynamic carrying figure C [N]:
110 N
Article-No.:
22751.0022
Documents
Ball Casters
  • Bearing ball: plastic
  • d1: 36 mm
  • Ball diameter: 24 mm
  • d2: 45 mm
  • h1: 9.8 mm
  • h2: 30 mm
  • Location hole D1 H7: 35.95 mm
  • Dynamic carrying figure C: 110 N
  • Operating temperature range min.: -40 °C
  • Operating temperature range max.: 80 °C
  • Weight: 30 g
Ball Casters

Material

Cap

  • Plastic, white

Housing

  • Plastic, white

Ball

  • Thermoplastic POM, white

Bearing ball

  • plastic
Title
Category
Type
Direct download
Download basket
Datasheet 22751.0022
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.