25070.0135 - Set Collars
with sensor adapter

Clamping rings are provided with a fastening possibility for sensors, switches etc. Universal applicability, e.g. as a limit switch on a piston rod.

Clamping ring made of stainless steel with strong clamping force.

This article 25070.0135 - Set Collars with sensor adapter / divided (d1 H8: 35 mm) is one variant of the article group Set Collars with sensor adapter (EH 25070.)

Version
picture
d1 H8 [mm]
d2 -0.5 [mm]
s [mm]

More details

Article-No.
Documents
Price [€]
Available
Version:
divided
picture:
2
d1 H8 [mm]:
35 mm
d2 -0.5 [mm]:
80 mm
s [mm]:
20 mm
Article-No.:
25070.0135
Documents
Set Collars
  • divided – picture 2
  • d1 H8: 35 mm
  • d2 -0.5: 80 mm
  • d3: 13 mm
  • d4: M8
  • l: 30 mm
  • s: 20 mm
  • WS: 6 mm
  • Weight: 542 g
Set Collars

Material

Screw

  • Stainless steel

Set collar

  • Stainless steel 1.4021
Title
Category
Type
Direct download
Download basket
Datasheet 25070.0135
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Set Collars
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.