25071.0008 - Set Collars
with quick setting

To be used for positioning, gripping, clamping and as a quick adjustment element on shafts.

Quick, self-clamping and vibration-free mounting by one-hand operation in pull-direction.

This article 25071.0008 - Set Collars with quick setting / (d1 +0.1: 8 mm) is one variant of the article group Set Collars with quick setting (EH 25071.)

d1 +0.1 [mm]
d2 [mm]
l1 [mm]
Article-No.
Documents
Price [€]
Available
d1 +0.1 [mm]:
8 mm
d2 [mm]:
40 mm
l1 [mm]:
27.5 mm
Article-No.:
25071.0008
Documents
Set Collars
  • d1 +0.1: 8 mm
  • d2: 40 mm
  • d3: 25 mm
  • d4: 22.4 mm
  • d5: 31 mm
  • l1: 27.5 mm
  • l2: 7 mm
  • l3: 1.7 mm
  • l4: 3.15 mm
  • l5: 0.5 mm
  • F Holding force axial, one-sided: 250 N
  • Operating temperature range max.: 80 °C
  • Weight: 31 g
Set Collars
Product
Article-No.
Available
Product:
O-ring
d: 22 x 1.5 mm
Article-No.:
25071.0052
O-ring
  • O-ring
  • d: 22 mm x 1.5 mm
  • Suitable for size:  8 mm, 10 mm, 12 mm, 15 mm, 16 mm
  • Weight: 0.2 g
Product:
O-ring
d: 27 x 1.5 mm
Article-No.:
25071.0054
O-ring
  • O-ring
  • d: 27 mm x 1.5 mm
  • Suitable for size: 20 mm, 22 mm
  • Weight: 0.2 g

Material

Body

  • Thermoplastic PA 6, black

Inner parts

  • Stainless steel

O-ring

  • NBR
Title
Category
Type
Direct download
Download basket
Datasheet 25071.0008
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Set Collars
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.