25100.0008 - Quick Plug Couplings
with radial offset compensation

Quick plug coupling with radial offset compensation for multiple applications, e.g. as a link between a piston rod and a linear movement unit.

This article 25100.0008 - Quick Plug Couplings with radial offset compensation / with coupling screw (d1: M8) is one variant of the article group Quick Plug Couplings with radial offset compensation (EH 25100.)

Version
picture
d1 [mm]
l1 ~ [mm]
Maximum tensile and compressive load - max. [kN]
Article-No.
Documents
Price [€]
Available
Version:
with coupling screw
picture:
1
d1 [mm]:
M8
l1 ~ [mm]:
~ 45 mm
Maximum tensile and compressive load max. [kN]:
4.5 kN
Article-No.:
25100.0008
Documents
Quick Plug Couplings
  • with coupling screw – picture 1
  • d1: M8
  • d2: 26 mm
  • l1: ~ 45 mm
  • l2 min.: 13.5 mm
  • l3: 17 mm
  • l4 min.: 11.5 mm
  • l5: 22.5 mm
  • WS WS1: 24 mm
  • WS WS2: 13 mm
  • Radial offset compensation x max.: 0.7 mm
  • Maximum tensile and compressive load max.: 4.5 kN
  • Weight: 86 g
Quick Plug Couplings

Material

Claw

  • Heat-treated steel, tempered, phosphated

Coupling part

  • Heat-treated steel, tempered, phosphated

Lock nut

  • Steel, black (ISO 4035/8675)

Notes

The quick plug coupling does not transmit any torque.

Assembly

Assembly and disassembly of this simple, solid and two-part coupling is by means of a T-slot; a manual re-adjustment is not necessary.

The quick plug coupling can be linked to all commonly used pneumatic and hydraulic lifting cylinders via the connecting thread.

Title
Category
Type
Direct download
Download basket
Datasheet 25100.0008
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.