25165.0145 - Hinges
long version

The different versions cover many applications that require a low load.

These metal hinges are characterised by their simple design and the different versions:

  • without bores
  • with bores
  • with bores for countersunk screws

The version without bores can be assembled by welding or by inserting a specific drilling pattern.

This article 25165.0145 - Hinges long version / with bores (b1: 50 mm, l1: 75 mm) is one variant of the article group Hinges long version (EH 25165.)

Material
Version
picture
b1 [mm]
l1 [mm]
Article-No.
Documents
Price [€]
Available
Material:
Stainless steel
Version:
with bores
picture:
2
b1 [mm]:
50 mm
l1 [mm]:
75 mm
Article-No.:
25165.0145
Documents
Hinges
  • with bores – picture 2, Stainless steel
  • b1: 50 mm
  • l1: 75 mm
  • b2: 30 mm
  • d2: 6 mm
  • d1: 5.2 mm
  • h1: ~ 10 mm
  • h2: 2 mm
  • Holding force F1: ~ 2500 N
  • Holding force F2: ~ 2250 N
  • l2: 27.5 mm
  • Holding force F3: ~ 1300 N
  • Weight: 90 g
Hinges

Material

Body

  • Stainless steel 1.4301

Axis

  • Stainless steel 1.4301
Title
Category
Type
Direct download
Download basket
Datasheet 25165.0145
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.