25163.0105 - Hinges
Zinc die-cast

These hinges from zinc die-cast are characterised by their simple and timeless design.

This article 25163.0105 - Hinges Zinc die-cast / (b1: 60 mm, l1: 60 mm) is one variant of the article group Hinges Zinc die-cast (EH 25163.)

Material
Colour
b1 [mm]
l1 [mm]
Article-No.
Documents
Price [€]
Available
Material:
Zinc die-cast
Colour:
black
b1 [mm]:
60 mm
l1 [mm]:
60 mm
Article-No.:
25163.0105
Documents
Hinges
  • Zinc die-cast, black
  • b1: 60 mm
  • l1: 60 mm
  • b2: 36 mm
  • b3: 20 mm
  • d1: 8.3 mm
  • h1: 18.5 mm
  • h2: 7.5 mm
  • h3: 9.5 mm
  • h4: 19 mm
  • l2: 36 mm
  • Operating temperature range max.: 80 °C
  • Weight: 137 g
Hinges

Material

Body

  • Zinc die-cast, plastic coated, black, similar to RAL 9005, matt structure

Covering

  • Thermoplastic POM
Title
Category
Type
Direct download
Download basket
Datasheet 25163.0105
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.