25150.1121 - Rubber Endstop Buffers
low structure

For elastic, damping, and noise-reducing bearings. They also protect the surfaces. The rubber endstop buffers can also be used as spacers and foot ends.

Hardness is 70 ±5° Shore A.

This article 25150.1121 - Rubber Endstop Buffers low structure / with through-bore (d1: 19 mm, h: 14 mm) is one variant of the article group Rubber Endstop Buffers low structure (EH 25150.)

Version
picture
d1 [mm]
h [mm]

More details

Article-No.
Documents
Price [€]
Available
Version:
with through-bore
picture:
1
d1 [mm]:
19 mm
h [mm]:
14 mm
Article-No.:
25150.1121
Documents
Rubber Endstop Buffers
  • with through-bore – picture 1
  • d1: 19 mm
  • h: 14 mm
  • d2 +0.5: 4 mm
  • d3 +0.5: 7.5 mm
  • s1: 1.5 mm
  • s2: 1.1 mm
  • Spring rate R: 68 N/mm
  • Load capacity max.: 240 N
  • Spring range: 3.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 5.6 g
Rubber Endstop Buffers

Material

Support washer

  • Steel, zinc-plated by galvanization, passivated

Body

  • NBR
Title
Category
Type
Direct download
Download basket
Datasheet 25150.1121
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.