1611.500 - Clamping Angles

System
d2 [mm]
Article-No.
Documents
Price [€]
Available
System:
L16
d2 [mm]:
M16
Article-No.:
1611.500
Documents
Clamping Angles
  • System: L16
  • l1: 79 mm
  • l2: 40 mm
  • l3: 55 mm
  • d1: 16 mm
  • d2: M16
  • Weight: 6 kg
Clamping Angles

Material

  • Grey cast iron, phosphatized
Title
Category
Type
Direct download
Download basket
Datasheet 1611.500
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Hole and Dowel Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.