23330.0006 - Vertical Toggle Clamps
with horizontal base

Due to their favourable power to movement ratio and their easy action the toggle clamps are versatile applicable for a wide rang of uses.

These toggle clamps can be used in the metal working industry when drilling, welding, bending, grinding, testing and fitting as well as in the wood and plastic industry in glueing, drilling, cutting and milling jigs.

The "toggle" principle of the toggle clamp allows a large and quick opening of the clamp. If unclamped the workpieces are completely cleared for unimpeded removal. The large power transmission results maximum clamping force by low hand force. The clamps are self-arresting they remain locked, resisting the force produced when machining components.

The toggle clamps are manufactured from high quality components and are designed for continuous use.

A oil resistant ergonomic 2-component handle, with increased grip area with soft surface for high ease of use.

The quickly adjustable clamping screws are provided by a retainer.

This article 23330.0006 - Vertical Toggle Clamps with horizontal base / Steel (Nominal size: 6) is one variant of the article group Vertical Toggle Clamps with horizontal base (EH 23330.)

Material
Nominal size
Clamping screw [mm]
l1 [mm]
Holding force F1 [kN]
Holding force F2 [kN]
Article-No.
Documents
Price [€]
Available
Material:
Steel
Nominal size:
6
Clamping screw [mm]:
M12 x 80 mm
l1 [mm]:
195 mm
Holding force F1 [kN]:
3 kN
Holding force F2 [kN]:
5 kN
Article-No.:
23330.0006
Documents
Vertical Toggle Clamps
  • Steel
  • Nominal size: 6
  • Clamping screw: M12 x 80 mm
  • d1: 8.5 mm
  • b1: 70 mm
  • b2: 14 mm
  • b3: 45 mm – 50 mm
  • b4: 45 mm
  • h1: 281 mm
  • h2: 55.8 mm
  • h3: 25 mm
  • h4 min.: -3 mm
  • h4 max.: 27.5 mm
  • l1: 195 mm
  • l2: 185 mm
  • l3: 140 mm
  • l4: 34 mm
  • l5: 73 mm
  • l6: 65 mm
  • l7: 9.5 mm
  • l8: 45 mm
  • Holding force F1: 3 kN
  • l9: 26.5 mm – 31.5 mm
  • Holding force F2: 5 kN
  • α1): 115°
  • Operating temperature range min.: -10 °C
  • Operating temperature range max.: 80 °C
  • Weight: 1492 g
Vertical Toggle Clamps
Product
Article-No.
CAD
Available
Product:
Clamping screw
d2: M12 x 80 mm
Article-No.:
23330.9007
CAD
Clamping screw (spare part of toggle clamp)
  • Clamping screw (spare part of toggle clamp), Steel
  • d2: M12 x 80 mm
  • Weight: 147 g

Material

Clamp

  • Steel, zinc-plated by galvanization, passivated

Rivet

  • Stainless steel

Handle

  • plastic

Clamping screw

  • Steel, tempered, zinc-plated by galvanization

Clamping cap

  • Rubber, black

References

Replacement clamping screws are available as accessories in the online shop.

Title
Category
Type
Direct download
Download basket
Datasheet 23330.0006
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Toggle Clamps
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Toggle Clamps
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.