Horizontal Toggle Clamps with vertical base

EH 23330.

Due to their favourable power to movement ratio and their easy action the toggle clamps are versatile applicable for a wide rang of uses.

These toggle clamps can be used in the metal working industry when drilling, welding, bending, grinding, testing and fitting as well as in the wood and plastic industry in glueing, drilling, cutting and milling jigs.

The "toggle" principle of the toggle clamp allows a large and quick opening of the clamp. If unclamped the workpieces are completely cleared for unimpeded removal. The large power transmission results maximum clamping force by low hand force. The clamps are self-arresting they remain locked, resisting the force produced when machining components.

The toggle clamps are manufactured from high quality components and are designed for continuous use.

A oil resistant ergonomic 2-component handle, with increased grip area with soft surface for high ease of use.

The quickly adjustable clamping screws are provided by a retainer.

Your selection resulted in 5 hits

Material
Nominal size
Clamping screw [mm]
l1 [mm]
Holding force F1 [kN]
Holding force F2 [kN]
α

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Steel
Nominal size:
2
Clamping screw [mm]:
M5 x 30 mm
l1 [mm]:
120 mm
Holding force F1 [kN]:
0.8 kN
Holding force F2 [kN]:
1.1 kN
α:
90°
Article-No.:
23330.1012
CAD
Documents
Horizontal Toggle Clamps
  • Steel
  • Nominal size: 2
  • Clamping screw: M5 x 30 mm
  • d1: 5.2 mm
  • b1: 5 mm
  • b2: 5 mm
  • b3: 18 mm
  • h1: 43 mm
  • h2: 49 mm
  • h3: 31.5 mm
  • h4: 10 mm
  • h5 min.: 8 mm
  • h5 max.: 15 mm
  • h6: 23.5 mm – 25.5 mm
  • h7: 24.5 mm
  • l1: 120 mm
  • l2: 42 mm
  • l3: 8 mm
  • l4: 18.5 mm
  • l5: 34 mm
  • l6: 5.5 mm
  • l7: 13 mm – 14.5 mm
  • Holding force F1: 0.8 kN
  • Holding force F2: 1.1 kN
  • α: 90°
  • Operating temperature range min.: -10 °C
  • Operating temperature range max.: 80 °C
  • Weight: 112 g
show article view
Horizontal Toggle Clamps
Material:
Steel
Nominal size:
3
Clamping screw [mm]:
M6 x 35 mm
l1 [mm]:
164 mm
Holding force F1 [kN]:
1 kN
Holding force F2 [kN]:
1.2 kN
α:
90°
Article-No.:
23330.1013
CAD
Documents
Horizontal Toggle Clamps
  • Steel
  • Nominal size: 3
  • Clamping screw: M6 x 35 mm
  • d1: 5.6 mm
  • b1: 5 mm
  • d2: 5.6 mm
  • b2: 6 mm
  • b3: 21 mm
  • h1: 55 mm
  • h2: 68 mm
  • h3: 40 mm
  • h4: 13.2 mm
  • h5 min.: 15 mm
  • h5 max.: 22 mm
  • h6: 29.5 mm – 34 mm
  • h7: 34 mm
  • l1: 164 mm
  • l2: 64 mm
  • l3: 16 mm
  • l4: 32 mm
  • l5: 38 mm
  • l6: 6 mm
  • l7: 26 mm
  • Holding force F1: 1 kN
  • l8: 12.7 mm
  • Holding force F2: 1.2 kN
  • α: 90°
  • Operating temperature range min.: -10 °C
  • Operating temperature range max.: 80 °C
  • Weight: 194 g
show article view
Horizontal Toggle Clamps
Material:
Steel
Nominal size:
4
Clamping screw [mm]:
M8 x 45 mm
l1 [mm]:
206 mm
Holding force F1 [kN]:
1.8 kN
Holding force F2 [kN]:
2.5 kN
α:
90°
Article-No.:
23330.1014
CAD
Documents
Horizontal Toggle Clamps
  • Steel
  • Nominal size: 4
  • Clamping screw: M8 x 45 mm
  • d1: 6.5 mm
  • b1: 6 mm
  • d2: 5.1 mm
  • b2: 8 mm
  • b3: 27 mm
  • h1: 65 mm
  • h2: 86 mm
  • h3: 49 mm
  • h4: 15 mm
  • h5 min.: 14.5 mm
  • h5 max.: 26 mm
  • h6: 37.5 mm – 42.5 mm
  • h7: 42 mm
  • l1: 206 mm
  • l2: 73 mm
  • l3: 14 mm
  • l4: 38.5 mm
  • l5: 50 mm
  • l6: 7 mm
  • l7: 25.7 mm
  • Holding force F1: 1.8 kN
  • l8: 13 mm
  • Holding force F2: 2.5 kN
  • α: 90°
  • Operating temperature range min.: -10 °C
  • Operating temperature range max.: 80 °C
  • Weight: 341 g
show article view
Horizontal Toggle Clamps
Material:
Steel
Nominal size:
5
Clamping screw [mm]:
M8 x 65 mm
l1 [mm]:
287 mm
Holding force F1 [kN]:
2 kN
Holding force F2 [kN]:
3 kN
α:
90°
Article-No.:
23330.1015
CAD
Documents
Horizontal Toggle Clamps
  • Steel
  • Nominal size: 5
  • Clamping screw: M8 x 65 mm
  • d1: 8.5 mm
  • b1: 8 mm
  • d2: 8.5 mm
  • b2: 10 mm
  • b3: 34 mm
  • h1: 97 mm
  • h2: 115 mm
  • h3: 66.5 mm
  • h4: 20 mm
  • h5 min.: 17.5 mm
  • h5 max.: 46 mm
  • h6: 52 mm – 59 mm
  • h7: 59 mm
  • l1: 287 mm
  • l2: 113 mm
  • l3: 27 mm
  • l4: 63 mm
  • l5: 57 mm
  • l6: 8 mm
  • l7: 41 mm
  • Holding force F1: 2 kN
  • l8: 20.5 mm
  • Holding force F2: 3 kN
  • α: 90°
  • Operating temperature range min.: -10 °C
  • Operating temperature range max.: 80 °C
  • Weight: 726 g
show article view
Horizontal Toggle Clamps
Material:
Steel
Nominal size:
6
Clamping screw [mm]:
M8 x 65 mm
l1 [mm]:
321 mm
Holding force F1 [kN]:
3 kN
Holding force F2 [kN]:
5 kN
α:
90°
Article-No.:
23330.1016
CAD
Documents
Horizontal Toggle Clamps
  • Steel
  • Nominal size: 6
  • Clamping screw: M8 x 65 mm
  • d1: 8.5 mm
  • b1: 10 mm
  • b2: 10 mm
  • b3: 35 mm
  • h1: 92.5 mm
  • h2: 128 mm
  • h3: 65 mm
  • h4: 25 mm
  • h5 min.: 21.5 mm
  • h5 max.: 45 mm
  • h6: 57 mm
  • l1: 321 mm
  • l2: 123 mm
  • l3: 16 mm
  • l4: 78 mm
  • l5: 77 mm
  • l6: 12.5 mm
  • l7: 41.5 mm
  • Holding force F1: 3 kN
  • Holding force F2: 5 kN
  • α: 90°
  • Operating temperature range min.: -10 °C
  • Operating temperature range max.: 80 °C
  • Weight: 1132 g
show article view
Horizontal Toggle Clamps

Material

Clamp

  • Steel, zinc-plated by galvanization, passivated

Rivet

  • Stainless steel

Handle

  • plastic

Clamping screw

  • Steel, tempered, zinc-plated by galvanization

Clamping cap

  • Rubber, black

References

Replacement clamping screws are available as accessories in the online shop.

Product
Article-No.
CAD
Available
Product:
Clamping screw
Clamping Screw
d2: M5 x 30 mm
Article-No.:
23330.9002
CAD
Clamping screw (spare part of toggle clamp)
  • Clamping screw (spare part of toggle clamp), Steel
  • d2: M5 x 30 mm
  • Weight: 11 g
Product:
Clamping screw
Clamping Screw
d2: M6 x 35 mm
Article-No.:
23330.9003
CAD
Clamping screw (spare part of toggle clamp)
  • Clamping screw (spare part of toggle clamp), Steel
  • d2: M6 x 35 mm
  • Weight: 16 g
Product:
Clamping screw
Clamping Screw
d2: M8 x 45 mm
Article-No.:
23330.9005
CAD
Clamping screw (spare part of toggle clamp)
  • Clamping screw (spare part of toggle clamp), Steel
  • d2: M8 x 45 mm
  • Weight: 38 g
Product:
Clamping screw
Clamping Screw
d2: M8 x 65 mm
Article-No.:
23330.9006
CAD
Clamping screw (spare part of toggle clamp)
  • Clamping screw (spare part of toggle clamp), Steel
  • d2: M8 x 65 mm
  • Weight: 57 g
Title
Category
Type
Direct download
Download basket
Datasheet EH 23330. Horizontal Toggle Clamps – with vertical base
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Toggle Clamps
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Toggle Clamps
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.