23330.4003 - Combination Clamps
with horizontal base

The combination clamp combines a toggle clamp push-pull type and a vertical toggle clamp in one clamp. Thus the use of different toggle clamps is not necessary. The horizontal and vertical clamping movement is achieved by simple operation using an ergonomic handle. Simultaneous exact positioning and secure clamping of the component is guaranteed.

The toggle clamps are manufactured from high quality components and are designed for maintenance-free continuous use.

An oil resistant ergonomic 2-component handle, with slip-proof, soft surface and large grip area for high ease of use.

This article 23330.4003 - Combination Clamps with horizontal base / (Nominal size: 3) is one variant of the article group Combination Clamps with horizontal base (EH 23330.)

Material
Nominal size
h1 [mm]
l1 [mm]
l5 [mm]
Holding force F1 [kN]
Holding force F2 [kN]

More details

Article-No.
Documents
Price [€]
Available
Material:
Steel
Nominal size:
3
h1 [mm]:
94 mm
l1 [mm]:
219 mm
l5 [mm]:
75 mm
Holding force F1 [kN]:
2 kN
Holding force F2 [kN]:
2 kN
Article-No.:
23330.4003
Documents
Combination Clamps
  • Steel
  • Nominal size: 3
  • d1: 6.5 mm
  • b1: 75 mm
  • b2: 19.5 mm
  • b3: 48.5 mm – 61.5 mm
  • h1: 94 mm
  • h2: 87 mm
  • h3: 46 mm
  • h4: 16 mm
  • h5 min.: 30 mm
  • h5 max.: 40 mm
  • h6: 28 mm
  • l1: 219 mm
  • l2: 56 mm
  • l3: 32 mm
  • l4 min.: 14 mm
  • l4 max.: 24 mm
  • l5: 75 mm
  • l6: 9 mm
  • l7: 12.5 mm
  • l8: 50 mm
  • Holding force F1: 2 kN
  • Holding force F2: 2 kN
  • Operating temperature range min.: -10 °C
  • Operating temperature range max.: 80 °C
  • Weight: 714 g
Combination Clamps

Material

Clamp

  • Steel, zinc-plated by galvanization, passivated

Rivet

  • Stainless steel

Handle

  • plastic

Clamping screw

  • Steel, tempered, zinc-plated by galvanization
Title
Category
Type
Direct download
Download basket
Datasheet 23330.4003
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Toggle Clamps
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Toggle Clamps
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.