23220.0150 - Bedding Supports

The bedding support is used to support overdetermined clamping points on components.

The benefits of the bedding support are:

  • Support for unstable components, without distortion
  • Eliminates tool vibration during machining
  • Compact, low construction
  • Supports ribs, beads and shackles, for reinforcement of clamped components
  • Distortion-free support of raw parts
  • Easy handling
  • Flat and long design allows clamping with adjustable clamping lever even outside the workpiece.

This article 23220.0150 - Bedding Supports / (b3: 13 mm, l1: 150 mm) is one variant of the article group Bedding Supports (EH 23220.)

b3 [mm]
l1 [mm]
d1 [mm]
Stroke s [mm]
Load capacity - max. [kN]

More details

Article-No.
Documents
Price [€]
Available
b3 [mm]:
13 mm
l1 [mm]:
150 mm
d1 [mm]:
M10
Stroke s [mm]:
6 mm
Load capacity max. [kN]:
2.5 kN
Article-No.:
23220.0150
Documents
Bedding Supports
  • b3: 13 mm
  • l1: 150 mm
  • l2: 90 mm
  • l3: 20 mm
  • l5: 17 mm
  • l6: 74 mm
  • b1: 50 mm
  • b2: 25 mm
  • d1: M10
  • d2: 20 mm
  • h1: 24 mm
  • h2: 14 mm
  • r: 15 mm
  • Stroke s: 6 mm
  • Load capacity max.: 2.5 kN
  • e : 24400.0411
  • Weight: 1379 g
Bedding Supports

Material

Handle

  • Zinc die-cast

Clamp

  • Steel, case-hardened, blackened, ground

Operation

  1. By releasing the clamping lever, the support bolt contacts the workpiece with a light spring load.
  2. By clamping the clamping lever, the support pin is blocked without displacement.
  3. The clamping lever is released after removal of the workpiece. Then push the support pin into the  starting position and clamp using the lever.

By screwing grub screws or supports into the support pin's female thread, the support height can be adjusted.

Title
Category
Type
Direct download
Download basket
Datasheet 23220.0150
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.