23185.0115 - Clamps
slotted, with adjustable counter piece, with T-bolt

The thrust pad and the counter element are connected with the clamp and therefore secured against loss. Consequently, the clamp is quickly ready for use. The clamp is equipped with two flat noses and can be turned around depending on the case of application.

This article 23185.0115 - Clamps slotted, with adjustable counter piece, with T-bolt / (Nominal dimension d1: 17 mm, T-slot size: 14 mm, d2: M12, l4: 160 mm) is one variant of the article group Clamps slotted, with adjustable counter piece, with T-bolt (EH 23185.)

Nominal dimension d1 [mm]
T-slot size [mm]
d2 [mm]
l4 [mm]
h1 [mm]
l1 [mm]
Clamping force1) max. [kN]

More details

Article-No.
Documents
Price [€]
Available
Nominal dimension d1 [mm]:
17 mm
T-slot size [mm]:
14 mm
d2 [mm]:
M12
l4 [mm]:
160 mm
h1 [mm]:
0 – 70 mm
l1 [mm]:
150 mm
Clamping force1) max. [kN]:
35 kN
Article-No.:
23185.0115
Documents
Clamps
  • Nominal dimension d1: 17 mm
  • T-slot size: 14 mm
  • d2: M12
  • l4: 160 mm
  • h1: 0 mm – 70 mm
  • h2: 20 mm
  • a1: 36 mm
  • a2: 17 mm
  • a3: 21 mm
  • b1: 55 mm
  • b2: 41 mm
  • l1: 150 mm
  • l2: 35 mm
  • l3: 36 mm
  • e: 22 mm
  • c: 13.6 mm
  • s: 12 mm
  • WS: 18 mm
  • Clamping force1) max.: 35 kN
  • Weight: 1701 g
Clamps

Material

Screw

  • Heat-treated steel

Nut

  • Heat-treated steel

Disc

  • Heat-treated steel

Clamp

  • Steel, tempered, zinc-plated by galvanization

References

Larger clamping heights can be reached by the use of a support extension (EH 23185.).

Title
Category
Type
Direct download
Download basket
Datasheet 23185.0115
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.