23050.0224 - Spherical Washers / Conical Seats
DIN 6319

Spherical washers / Conical seats are used as washers in a screw connection to compensate non-parallel surfaces.

This article 23050.0224 - Spherical Washers / Conical Seats DIN 6319 / conical seats from heat-treated steel, form G (d2 H13: 28 mm) is one variant of the article group Spherical Washers / Conical Seats DIN 6319 (EH 23050.)

Version
d1 H13 [mm]
For pin d6 [mm]
For screws d6 [mm]
Load capacity for static load - max. [kN]
Article-No.
Documents
Price [€]
Available
Version:
conical seats from heat-treated steel, form G
d1 H13 [mm]:
-
For pin d6 [mm]:
24 mm
For screws d6 [mm]:
M24
Load capacity for static load max. [kN]:
168 kN
Article-No.:
23050.0224
Documents
Spherical Washers / Conical Seats
  • conical seats from heat-treated steel, form G – picture 3
  • d2 H13: 28 mm
  • d4: 60 mm
  • d5: 37 mm
  • h3: 10 mm
  • For pin d6: 24 mm
  • For screws d6: M24
  • Load capacity for static load max.: 168 kN
  • Torque for screwed connections1) max.: 698 Nm
  • Weight: 165 g
Spherical Washers / Conical Seats

Material

Conical seat

  • Heat-treated steel, tempered, manganese phosphated

Assembly

Conical seats form D are to be used only for plain, closed round areas.

For larger holes only use form G!

Title
Category
Type
Direct download
Download basket
Datasheet 23050.0224
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.