23050.0014 - Spherical Washers / Conical Seats
DIN 6319

Spherical washers / Conical seats are used as washers in a screw connection to compensate non-parallel surfaces.

This article 23050.0014 - Spherical Washers / Conical Seats DIN 6319 / spherical washers from case-hardened steel, form C (d1 H13: 15 mm) is one variant of the article group Spherical Washers / Conical Seats DIN 6319 (EH 23050.)

Version
d1 H13 [mm]
For pin d6 [mm]
For screws d6 [mm]
Load capacity for static load - max. [kN]

More details

Article-No.
Documents
Price [€]
Available
Version:
spherical washers from case-hardened steel, form C
d1 H13 [mm]:
15 mm
For pin d6 [mm]:
14 mm
For screws d6 [mm]:
M14
Load capacity for static load max. [kN]:
53 kN
Article-No.:
23050.0014
Documents
Spherical Washers / Conical Seats
  • spherical washers from case-hardened steel, form C – picture 1
  • d1 H13: 15 mm
  • d3: 28 mm
  • h1: 1.4 mm
  • h2: 5 mm
  • h4 with conical seat form D: ~ 8.5 mm
  • h4 with conical seat form G: ~ 9.5 mm
  • r1: 22 mm
  • For pin d6: 14 mm
  • For screws d6: M14
  • Load capacity for static load max.: 53 kN
  • Torque for screwed connections1) max.: 130 Nm
  • Weight: 12 g
Spherical Washers / Conical Seats

Material

Spherical washer

  • Case-hardened steel, case-hardened, manganese phosphated

Assembly

Conical seats form D are to be used only for plain, closed round areas.

For larger holes only use form G!

Title
Category
Type
Direct download
Download basket
Datasheet 23050.0014
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.