23061.2410 - Shaft / Plain Washers

For extending the clamping height of the EH 23310. down-thrust clamps and as height compensation for support points.

This article 23061.2410 - Shaft / Plain Washers / (d1: 25 mm) is one variant of the article group Shaft / Plain Washers (EH 23061.)

d1 [mm]
d2 [mm]
s - ±0.01 [mm]
For screws [mm]
Article-No.
Documents
Price [€]
Available
d1 [mm]:
25 mm
d2 [mm]:
59.5 mm
s ±0.01 [mm]:
10 mm
For screws [mm]:
M24
Article-No.:
23061.2410
Documents
Shaft / Plain Washers
  • d1: 25 mm
  • d2: 59.5 mm
  • s ±0.01: 10 mm
  • For screws: M24
  • Weight: 178 g
Shaft / Plain Washers

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet 23061.2410
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.