23050.0570 - Compact Spherical Washers / Conical Seats
similar to DIN 6319

The compact spherical washer / conical seat is a permanently fastened component of spherical washer and conical seat offering the following benefits:

  • Function-safety,
  • Secured against loss,
  • Quick and rational assembly,
  • Simplified stock holding,
  • Swiveling range max. 4°.

This article 23050.0570 - Compact Spherical Washers / Conical Seats similar to DIN 6319 / (d1 H13: 21 mm) is one variant of the article group Compact Spherical Washers / Conical Seats similar to DIN 6319 (EH 23050.)

Material
d1 H13 [mm]
For pin d6 [mm]
For screws d6 [mm]
Load capacity for static load - max. [kN]
Article-No.
Documents
Price [€]
Available
Material:
Stainless steel 1.4305
d1 H13 [mm]:
21 mm
For pin d6 [mm]:
20 mm
For screws d6 [mm]:
M20
Load capacity for static load max. [kN]:
71 kN
Article-No.:
23050.0570
Documents
Compact Spherical Washers / Conical Seats
  • Stainless steel
  • d1 H13: 21 mm
  • d2: 24.6 mm
  • d3: 40 mm
  • h: 20.3 mm
  • For pin d6: 20 mm
  • For screws d6: M20
  • Load capacity for static load max.: 71 kN
  • Torque for screwed connections1) max.: 280 Nm
  • Weight: 113 g
Compact Spherical Washers / Conical Seats

Material

Conical seat

  • Stainless steel 1.4305

Spherical washer

  • Stainless steel 1.4305
Title
Category
Type
Direct download
Download basket
Datasheet 23050.0570
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.