23260.0005 - Clamping Devices Actima

The compact clamping element can be converted between pull and push clamping strain, depending on the model. The travel path is 10 mm. Within the short clamp travel of 2 mm, self-locking occurs in any position. The maximum permitted clamping force is 4.9 kN.

This article 23260.0005 - Clamping Devices Actima / pull to left () is one variant of the article group Clamping Devices Actima (EH 23260.)

Version
Bore Hole
Travel path [mm]
s Clamping way [mm]
Clamping force - max. [kN]

More details

Article-No.
Documents
Price [€]
Available
Version:
pull to left
Bore Hole:
with transverse axis in the bore
Travel path [mm]:
10 mm
s Clamping way [mm]:
2 mm
Clamping force max. [kN]:
4.9 kN
Article-No.:
23260.0005
Documents
Clamping Devices Actima
  • pull to left, with transverse axis in the bore
  • Travel path: 10 mm
  • s Clamping way: 2 mm
  • Clamping force max.: 4.9 kN
  • Weight: 749 g
Clamping Devices Actima
Product
Article-No.
CAD
Available
Product:
Disc
Disc
Article-No.:
23260.0042
CAD
Disc
  • Disc
  • Weight: 270 g
Product:
taper
taper
Article-No.:
23260.0044
CAD
taper
  • taper
  • Weight: 85 g
Product:
V-block
V-block
Article-No.:
23260.0046
CAD
V-block
  • V-block
  • Weight: 82 g

Material

Housing

  • Thermoplastic, black

Body

  • Steel, blackened

Ball knob

  • Thermosetting plastic PF 31, red similar to RAL 3003

Accessories

  • Steel, blackened
Title
Category
Type
Direct download
Download basket
Datasheet 23260.0005
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.