23130.0014 - Low Slot Tenons

To be used for locating fixtures and clamping elements onto machine tables with T-slots to DIN 650.

This article 23130.0014 - Low Slot Tenons / (b h6: 14 mm) is one variant of the article group Low Slot Tenons (EH 23130.)

b - h6 [mm]
l [mm]
For screws ISO 4762 [mm]
Article-No.
Documents
Price [€]
Available
b h6 [mm]:
14 mm
l [mm]:
22 mm
For screws ISO 4762 [mm]:
M6
Article-No.:
23130.0014
Documents
Low Slot Tenons
  • b h6: 14 mm
  • h: 10 mm
  • l: 22 mm
  • d1: 6.6 mm
  • For screws ISO 4762: M6
  • Weight: 18 g
Low Slot Tenons

Material

  • Steel, case-hardened, blackened, ground

Assembly

They are bolted into the alignment slots of the fixture. Low slot tenons are suitable for use where a fixture will only be used on machines having an identical slot width.

Title
Category
Type
Direct download
Download basket
Datasheet 23130.0014
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.