23110.0022 - Fixed Slot Tenons

To be used for locating fixtures and clamping elements onto machine tables with T-slots to DIN 650.

This article 23110.0022 - Fixed Slot Tenons / size 22-36 (T-slot size machine b h6: 22 mm) is one variant of the article group Fixed Slot Tenons (EH 23110.)

Version
picture
T-slot size machine b - h6 [mm]
For screws ISO 4762 [mm]
Article-No.
Documents
Price [€]
Available
Version:
size 22-36
picture:
3
T-slot size machine b h6 [mm]:
22 mm
For screws ISO 4762 [mm]:
M6
Article-No.:
23110.0022
Documents
Fixed Slot Tenons
  • size 22-36 – picture 3
  • T-slot size machine b h6: 22 mm
  • For screws ISO 4762: M6
  • Weight: 58 g
Fixed Slot Tenons

Material

  • Steel, case-hardened, blackened, ground

References

For size 20 refer to 23130.0020.

Title
Category
Type
Direct download
Download basket
Datasheet 23110.0022
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.