23111.0784 - Locating Bushings
for positioning clamping pins, for screw fit

These locating bushes for positioning clamping pins are mounted in the counterpart.

This article 23111.0784 - Locating Bushings for positioning clamping pins, for screw fit / (d1 F6: 20 mm) is one variant of the article group Locating Bushings for positioning clamping pins, for screw fit (EH 23111.)

Material
d1 F6 [mm]
d2 -0.01 [mm]

More details

Article-No.
Documents
Price [€]
Available
Material:
Case-hardened steel, case-hardened, blackened
d1 F6 [mm]:
20 mm
d2 -0.01 [mm]:
44.99 mm
Article-No.:
23111.0784
Documents
Locating Bushings
  • Case-hardened steel
  • d1 F6: 20 mm
  • d2 -0.01: 44.99 mm
  • d3: 25 mm
  • d4: 44.5 mm
  • d5: 5.5 mm
  • d6: 10 mm
  • d7: 35 mm
  • l1: 5.25 mm
  • l2: 15.82 mm
  • l3: ~ 10 mm
  • Location hole D2 H7: 45 mm
  • Location hole D5: M5
  • Location hole D8 +1: 25 mm
  • Location hole D9: 46.5 mm
  • Location hole T1 ±0.02: 16.21 mm
  • Location hole T2: 22 mm
  • Location hole T3: 12 mm
  • Weight: 132 g
Locating Bushings

Material

  • Case-hardened steel, case-hardened, blackened

Assembly

The screw fit locating bushings for positioning clamping pins are inserted in the machine table or in the base plate and are screwed on.

Supplied with mounting screws.

Title
Category
Type
Direct download
Download basket
Datasheet 23111.0784
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Original Instruction Manual Positioning Clamping Pins (EH 23111.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Short Instruction Manual Positioning Clamping Pins (EH 23111.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Positioning Clamping Pins
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.