23111.0702 - Bushings
for positioning clamping pins

These bushings for positioning clamping pins are available as centric and floating versions. Please observe the mounting instruction.

This article 23111.0702 - Bushings for positioning clamping pins / centrical (d1 F6: 16 mm, l -0.25 -0.5: 20 mm) is one variant of the article group Bushings for positioning clamping pins (EH 23111.)

Version
picture
Material
d1 [mm]
l - -0.25 -0.5 [mm]

More details

Article-No.
Documents
Price [€]
Available
Version:
centrical
picture:
1
Material:
Case-hardened steel, case-hardened, blackened
d1 [mm]:
16 mm
l -0.25 -0.5 [mm]:
20 mm
Article-No.:
23111.0702
Documents
Bushings
  • centrical – picture 1, Case-hardened steel
  • d1 F6: 16 mm
  • l -0.25 -0.5: 20 mm
  • d2 n6: 25 mm
  • Location hole X ±0.05: 20 mm
  • Location hole D2 H7: 25 mm
  • Weight: 44 g
Bushings

Material

  • Case-hardened steel, case-hardened, blackened

Characteristic

The floating bushing has a groove that serves as a differentiation mark.

Assembly

Two centering bushings and two floating bushings are to be mounted into the plate to be clamped in order to guarantee an optimal repeatability.

Title
Category
Type
Direct download
Download basket
Datasheet 23111.0702
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Original Instruction Manual Positioning Clamping Pins (EH 23111.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Short Instruction Manual Positioning Clamping Pins (EH 23111.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Positioning Clamping Pins
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.