23112.0022 - Positioning Bushings
with collar, DIN 172 A

Positioning or drill bushings are used to drill repetitive holes in the same location to ensure repeatabililty.

The hardened and ground positioning bushings can be used as wear-resistant guide for drills, shafts etc.

This article 23112.0022 - Positioning Bushings with collar, DIN 172 A / (d1 F7: 2.1 mm, l1: 6 mm) is one variant of the article group Positioning Bushings with collar, DIN 172 A (EH 23112.)

d1 F7 [mm]
l1 [mm]
d2 n6 [mm]
d3 [mm]
Location hole D - H7 [mm]
Article-No.
Documents
Price [€]
Available
d1 F7 [mm]:
2.1 mm
l1 [mm]:
6 mm
d2 n6 [mm]:
5 mm
d3 [mm]:
8 mm
Location hole D H7 [mm]:
5 mm
Article-No.:
23112.0022
Documents
Positioning Bushings
  • d1 F7: 2.1 mm
  • l1: 6 mm
  • d2 n6: 5 mm
  • d3: 8 mm
  • l2: 2 mm
  • r: 1 mm
  • Location hole D H7: 5 mm
  • Weight: 1.2 g
Positioning Bushings

Material

  • Case-hardened steel, case-hardened
Title
Category
Type
Direct download
Download basket
Datasheet 23112.0022
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.