23010.0815 - Nuts for T-Slots
DIN 508 with antislipping device

These nuts for T-slots (slot nuts) are manufactured according to DIN 508.The spring element avoids vertical and horizontal slipping of the nut.

This article 23010.0815 - Nuts for T-Slots DIN 508 with antislipping device / (T-slot size: 14 mm, d: M12) is one variant of the article group Nuts for T-Slots DIN 508 with antislipping device (EH 23010.)

T-slot size [mm]
d [mm]
e [mm]
h [mm]
k [mm]
Spring load F1 ~ [N]
Spring load F2 ~ [N]
Article-No.
Documents
Price [€]
Available
T-slot size [mm]:
14 mm
d [mm]:
M12
e [mm]:
22 mm
h [mm]:
16 mm
k [mm]:
8 mm
Spring load F1 ~ [N]:
~ 8.5 N
Spring load F2 ~ [N]:
~ 14.2 N
Article-No.:
23010.0815
Documents
Nuts for T-Slots
  • T-slot size: 14 mm
  • d: M12
  • a: 13.6 mm
  • e: 22 mm
  • h: 16 mm
  • k: 8 mm
  • s: 0.9 mm
  • Spring load F1: ~ 8.5 N
  • Spring load F2: ~ 14.2 N
  • Weight: 34 g
Nuts for T-Slots

Material

Ball

  • Ball-bearing steel, hardened

T-nut

  • Heat-treated steel, tempered, quality 10, blackened

Spring

  • Stainless steel
Title
Category
Type
Direct download
Download basket
Datasheet 23010.0815
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.