23250.0112 - Taper Clamping Units

Taper clamping units are particularly suitable for horizontal and vertical multiple clampings. The taper clamps are compact in build and therefore enable clamping without geometric interference.

This article 23250.0112 - Taper Clamping Units / double taper, ribbed clamping jaw, two-sided (d1: M12) is one variant of the article group Taper Clamping Units (EH 23250.)

Version
picture
d1 [mm]
l [mm]
b1 [mm]
Clamping force - max. [kN]
Article-No.
Documents
Price [€]
Available
Version:
double taper, ribbed clamping jaw, two-sided
picture:
2
d1 [mm]:
M12
l [mm]:
42 – 49 mm
b1 [mm]:
41 mm
Clamping force max. [kN]:
50 kN
Article-No.:
23250.0112
Documents
Taper Clamping Units
  • double taper, ribbed clamping jaw, two-sided – picture 2
  • d1: M12
  • l: 42 mm – 49 mm
  • b1: 41 mm
  • b2: 30 mm
  • h1: 36 mm
  • h2: 5 mm
  • Clamping force max.: 50 kN
  • Tightening torque max.: 85 Nm
  • Weight: 350 g
Taper Clamping Units

Material

Body

  • Tool steel, hardened, bright

Screw

  • Heat-treated steel, tempered, quality 12.9

Spring

  • Spring steel wire

Clamping jaws

  • Tool steel, hardened, blackened and ground

References

For further taper clamping units, refer to section "Multiple Clamping Systems"

Assembly

Can be mounted in a threaded hole or with T-nuts for horizontal or vertical multiple clamping.

Operation

Inserting the socket head screw moves the two clamping chucks outwards and presses the workpieces against a stop. Using the double taper, an additional vertical clamping force will be achieved. Stroke of taper clamping units with M 5 = ±0,5, M 8 = ±0,5, M 12 = ±1 and M 16 = ±1,5. Can be mounted in a threaded hole or with T-nuts for horizontal or vertical multiple clamping.

Title
Category
Type
Direct download
Download basket
Datasheet 23250.0112
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.