23281.0024 - Stops

With the stop a flexible stop for a workpiece can be realised.

Together with a grub screw (e.g. EH 22540.), a workpiece can be mounted and aligned.

The grub screw should be secured in position with a hexagon nut.

Suitable for clamping devices M 20 - M 24.

This article 23281.0024 - Stops / (d1: M20) is one variant of the article group Stops (EH 23281.)

d1 [mm]
l1 [mm]
l2 [mm]
s [mm]

More details

Article-No.
Documents
Price [€]
Available
d1 [mm]:
M20
l1 [mm]:
85 mm
l2 [mm]:
60 mm
s [mm]:
65 mm
Article-No.:
23281.0024
Documents
Stops
  • d1: M20
  • d2: 26 mm
  • d3: 38 mm
  • l1: 85 mm
  • l2: 60 mm
  • l3: 20 mm
  • s: 65 mm
  • e: 70 mm
  • Weight: 1659 g
Stops

Material

  • Steel, blackened
Title
Category
Type
Direct download
Download basket
Datasheet 23281.0024
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.