23230.0550 - Push Plungers
with pin, protected against rotating

The push plunger is suitable for easy and safe positioning of workpieces or components at stops and support points prior to clamping or assembly.

Locating pins of your own profile or design can be attached to our threaded pin types.

This article 23230.0550 - Push Plungers with pin, protected against rotating / with rounded pin (d1: M12 x 1,5 mm) is one variant of the article group Push Plungers with pin, protected against rotating (EH 23230.)

Version
picture
d1 [mm]
Stroke s [mm]
Spring load1) - F1 [N]
Spring load1) - F2 [N]
Article-No.
Documents
Price [€]
Available
Version:
with rounded pin
picture:
3
d1 [mm]:
M12 x 1,5 mm
Stroke s [mm]:
6 mm
Spring load1) F1 [N]:
16 N
Spring load1) F2 [N]:
35 N
Article-No.:
23230.0550
Documents
Push Plungers
  • with rounded pin – picture 3
  • d1: M12 x 1,5 mm
  • d2: 9 mm
  • d3: 21 mm
  • d5: M4
  • d6: 4.3 mm
  • l1: 46 mm
  • l2: 19 mm
  • l3: 26 mm
  • l4: 14 mm
  • l5 -0.2: 11.5 mm
  • l6: 35 mm
  • l7: 6 mm
  • r: 4.5 mm
  • b: 12 mm
  • k: 25 mm
  • Stroke s: 6 mm
  • WS WS1: 8 mm
  • WS WS2: 19 mm
  • Spring load1) F1: 16 N
  • Spring load1) F2: 35 N
  • Operating temperature range max.: 100 °C
  • Weight: 84 g
Push Plungers

Material

Pin

  • Steel, case-hardened, blackened

Body

  • Steel, zinc-plated by galvanization

Grub Screw

  • Steel, blackened, with brass pad

Mounting block

  • Zinc die-cast, plastic coated, black

Knob

  • Steel, blackened

Lock nut

  • Steel, blackened
Title
Category
Type
Direct download
Download basket
Datasheet 23230.0550
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.