23230.0050 - Locating Clamps

Suitable for a simultaneous "positioning" and "clamping" of workpieces. The locating element is a precision element which can be assembled from either side. The clamping and locating part adapted to the workpiece is screwed to the cylindrical support. Clamping and locating parts are manufactured by the user according to the individual requirements.

This article 23230.0050 - Locating Clamps / with palm grip (b1: 50 mm) is one variant of the article group Locating Clamps (EH 23230.)

Version
picture
b1 [mm]
d2 [mm]
Article-No.
Documents
Price [€]
Available
Version:
with palm grip
picture:
1
b1 [mm]:
50 mm
d2 [mm]:
M8
Article-No.:
23230.0050
Documents
Locating Clamps
  • with palm grip – picture 1
  • b1: 50 mm
  • b2 ±0.05: 33 mm
  • d1 H7 g5: 22 mm
  • d2: M8
  • d3: 50 mm
  • h1: 34.8 mm
  • h2: 17.4 mm
  • h3: 19.4 mm
  • l1: 60 mm
  • l2: 24 mm
  • l3: 10 mm
  • l4: 10 mm
  • l6: 42 mm
  • l7: 21 mm
  • l8: 34 mm
  • Weight: 862 g
Locating Clamps

Material

Handle

  • Grey cast iron DIN 6335, orange plastic-coated

Clamp

  • Steel, case-hardened, blackened, ground
Title
Category
Type
Direct download
Download basket
Datasheet 23230.0050
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.