23231.0030 - Interchangeable Jaws
for vices, with pull-down effect

These jaws are accessories for the clamping vice EH 23231..

This article 23231.0030 - Interchangeable Jaws for vices, with pull-down effect / base support of case-hardened steel (Nominal dimension: 100 mm) is one variant of the article group Interchangeable Jaws for vices, with pull-down effect (EH 23231.)

Version
picture
Nominal dimension [mm]

More details

Article-No.
Documents
Price [€]
Available
Version:
base support of case-hardened steel
picture:
1
Nominal dimension [mm]:
100 mm
Article-No.:
23231.0030
Documents
Interchangeable Jaws
  • base support of case-hardened steel – picture 1
  • Nominal dimension: 100 mm
  • Weight: 289 g
Interchangeable Jaws

Material

Base support

  • Case-hardened steel, case-hardened

Notes

The delivery includes tightening screws.

Assembly

The base support (picture 1) is fixtured at the adapter of the clamping vice with the standardly delivered screws. The interchangeable jaws - held by 2 permanent magnets - can be inserted and exchanged with a manual handle.

Assembly-/Disassembly instruction:

  1. Pull the jaw upwards with the manual handle until the alignment pin strikes against the slot.
  2. Twist the jaw sideways and remove.
  3. New jaw can be inserted.
Title
Category
Type
Direct download
Download basket
Datasheet 23231.0030
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.