23210.0780 - Holding Plates
for down-hold clamps

By using the holding plates, the down-hold clamps can also be placed in any desired position across the T-slots.

This article 23210.0780 - Holding Plates for down-hold clamps / (b1: 90 mm) is one variant of the article group Holding Plates for down-hold clamps (EH 23210.)

b1 [mm]
l1 [mm]
For down-hold clamps [mm]
Article-No.
Documents
Price [€]
Available
b1 [mm]:
90 mm
l1 [mm]:
220 mm
For down-hold clamps [mm]:
-
Article-No.:
23210.0780
Documents
Holding Plates
  • b1: 90 mm
  • b2: 38 mm
  • b3: 25 mm
  • d: M24
  • h1 -0.4: 50 mm
  • h2: 24 mm
  • l1: 220 mm
  • l2: 130 mm
  • l3: 55 mm
  • Weight: 5850 g
Holding Plates

Material

  • Heat-treated steel, tempered, blackened
Title
Category
Type
Direct download
Download basket
Datasheet 23210.0780
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.