23270.0212 - Eccentric Clamping Washers

The eccentric clamping washers are especially suitable for the clamping of raw parts, e.g. cut-off portions, cast iron parts and forgings.

This article 23270.0212 - Eccentric Clamping Washers / (d1: M12) is one variant of the article group Eccentric Clamping Washers (EH 23270.)

d1 [mm]
d2 [mm]
h1 [mm]
s [mm]
Clamping force - max. [kN]
Article-No.
Documents
Price [€]
Available
d1 [mm]:
M12
d2 [mm]:
25.4 mm
h1 [mm]:
9.6 mm
s [mm]:
2 mm
Clamping force max. [kN]:
17.8 kN
Article-No.:
23270.0212
Documents
Eccentric Clamping Washers
  • d1: M12
  • d2: 25.4 mm
  • h1: 9.6 mm
  • h2: 22.5 mm
  • s: 2 mm
  • A: 12.7 mm
  • WS: 8 mm
  • Clamping force max.: 17.8 kN
  • Tightening torque max.: 88 Nm
  • Weight: 41 g
Eccentric Clamping Washers

Material

Eccentric screw

  • Steel

Body

  • Steel, case-hardened
Title
Category
Type
Direct download
Download basket
Datasheet 23270.0212
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/