23270.0414 - Eccentric Clamping Clamps
with slot tenon

The eccentric clamping clamps can be used for quick and easy workpiece clamping directly on the machine table or a base plate with T-slots.

These eccentric clamping clamps with slot tenon are locked in a T-slot, for example on the machine table, with a thrust screw. Clamping takes place via the clamping screw with eccentric head. The brass basic element ensures gentle and secure clamping.

The eccentric clamping clamps with slot tenon have the following characteristics:

  • Brass base element for material-friendly clamping
  • Quick clamping thanks to clamping screw with eccentric head
  • High clamping force is achieved
  • Low design enables the machining of flat workpieces
  • The compact dimensions enable space-saving multiple clamping

This article 23270.0414 - Eccentric Clamping Clamps with slot tenon / (T-slot size: 14 mm, d1: M10) is one variant of the article group Eccentric Clamping Clamps with slot tenon (EH 23270.)

T-slot size [mm]
d1 [mm]
h1 [mm]
h2 [mm]
s [mm]
Clamping force - max. [kN]
Article-No.
Documents
Price [€]
Available
T-slot size [mm]:
14 mm
d1 [mm]:
M10
h1 [mm]:
6.4 mm
h2 [mm]:
22.1 mm
s [mm]:
1.3 mm
Clamping force max. [kN]:
7 kN
Article-No.:
23270.0414
Documents
Eccentric Clamping Clamps
  • T-slot size: 14 mm
  • d1: M10
  • a: 13.7 mm
  • e: 22.1 mm
  • h1: 6.4 mm
  • h2: 22.1 mm
  • k: 8.1 mm
  • s: 1.3 mm
  • l: 30.5 mm
  • A: 10.2 mm
  • WS WS1: 20.6 mm
  • WS WS2: 7 mm
  • WS WS3: 5 mm
  • Clamping force max.: 7 kN
  • Tightening torque WS2 max.: 26 Nm
  • Tightening torque WS3 max.: 35 Nm
  • Weight: 100 g
Eccentric Clamping Clamps

Material

Eccentric screw

  • Steel

Grub Screw

  • Steel, blackened

Body

  • Brass

Slot tenon

  • Steel, hardened, blackened
Title
Category
Type
Direct download
Download basket
Datasheet 23270.0414
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/